(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· ø50 / wheel interval P75 Needle bearing resin wheel.
· Choose from straight type or curve type (straight type can be specified in lengths of 1 mm units)
Part Number |
---|
RSG-3075-900R |
RSG-3075-[1000,1500,2000]L |
RSG-3075-[1010-1490/10]L |
RSG-3075-[150-990/10]L |
RSG-3075-[1510-1990/10]L |
RSG-3075-[2010-2990/10]L |
RSG-4575-900R |
RSG-4575-[1000,1500,2000]L |
RSG-4575-[1010-1490/10]L |
RSG-4575-[150-990/10]L |
RSG-4575-[1510-1990/10]L |
RSG-4575-[2010-2990/10]L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Machine Width (mm) | Extrusion Type | Curve Inner Rounding | Overall Length |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 303 | Curves | 900 | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 303 | Straight | - | 1000 ~ 2000 | ||
- | 1 Piece(s) | 14 Day(s) or more | 303 | Straight | - | 1010 ~ 1490 | ||
- | 1 Piece(s) | 14 Day(s) or more | 303 | Straight | - | 150 ~ 990 | ||
- | 1 Piece(s) | 14 Day(s) or more | 303 | Straight | - | 1510 ~ 1990 | ||
- | 1 Piece(s) | 14 Day(s) or more | 303 | Straight | - | 2010 ~ 2990 | ||
- | 1 Piece(s) | 12 Day(s) or more | 455 | Curves | 900 | - | ||
- | 1 Piece(s) | 10 Day(s) or more | 455 | Straight | - | 1000 ~ 2000 | ||
- | 1 Piece(s) | 10 Day(s) or more | 455 | Straight | - | 1010 ~ 1490 | ||
- | 1 Piece(s) | 10 Day(s) or more | 455 | Straight | - | 150 ~ 990 | ||
- | 1 Piece(s) | 10 Day(s) or more | 455 | Straight | - | 1510 ~ 1990 | ||
- | 1 Piece(s) | 10 Day(s) or more | 455 | Straight | - | 2010 ~ 2990 |
Loading...
Conveyance Type | Abacus | Wheel Surface Material | Resin | Wheel Width W(mm) | 16 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 25 | Wheel Outer Dia. D(mm) | 50 | Wheel Pitch P(mm) | 75 |
Type | Wheel conveyor body | Application | For transporting small items | Wheel Surface Treatment | No |
Frame Shape | Outside Bending Type | Frame Material | Aluminum | Frame Surface Treatment | Alumite |
External Height H(mm) | 72 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy