(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller Conveyor S Series (S-5721P) Diameter ø57.2 × Width 90 - 990

Steel Roller Conveyor S Series (S-5721P) Diameter ø57.2 × Width 90 - 990
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Economy type ø57, tube wall thickness t2.1 steel roller conveyor, with improved shock resistance. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Roller diameter ø57.2, tube wall thickness t2.1, with improved shock resistance, and minimum roller interval P75.
· Roller width (nominal) 90W to 990W is standard. Configurable sizing (intermediate sizing) is not available.
· Economy product with pressed-in bearings.
· [90 series frame]

Part Number
S-5721P-900R-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990]W-[75,​100,​150]P-90
S-5721P-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990]W-[75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 15 Day(s) or more 90 ~ 99075 ~ 150Curves-90900

-

1 Piece(s) 11 Day(s) or more 90 ~ 99075 ~ 150Straight500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 57.2 Roller Thickness t(mm) 2.1
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 100
Roller Strength(N / 1pc.) 441.3::1765.2 Specifications Standard
X
whatsapp-qr whatsapp-icon