(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller Conveyor M Series (RA-4515) Diameter ø45.0 × Width 100 - 600

Aluminum Roller Conveyor M Series (RA-4515) Diameter ø45.0 × Width 100 - 600
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø45 aluminum roller conveyor. Ideal for transport of lightweight items. Conveyor itself is also lightweight. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number
RA-4515-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]W-[50,​75,​100]P-90
RA-4515-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]W-[50,​75,​100]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 16 Day(s) or more 100 ~ 60050 ~ 100Curves-90900

-

1 Piece(s) 12 Day(s) or more 100 ~ 60050 ~ 100Straight500 ~ 3000--

Loading...

  1. 1

Basic Information

Roller Material Aluminum Roller Outer Dia. D(Ø) 45 Roller Thickness t(mm) 1.3
Application For transporting small items Roller Type Straight Frame Material Aluminum
Frame Surface Treatment Alumite Roller Surface Treatment Alumite Machine Height H(mm) 70.5
Roller Strength(N / 1pc.) 205.9::490.3 Specifications Standard / Water Resistance
X
whatsapp-qr whatsapp-icon