(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller Conveyor M Series (R-3812PL) Diameter ø38.1 × Width 100 – 1,000

Steel Roller Conveyor M Series (R-3812PL) Diameter ø38.1 × Width 100 – 1,000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium load / economy type ø38 steel roller conveyor, with 40 low floor type frame. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· For transporting moderate to light loads.
· The roller diameter is ø38.1. The minimum roller interval is P50.
· Standard roller width (nominal) 100W to 1000W in increments of 50 mm.
· Economy type press bearing

Part Number
R-3812PL-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[50,​75,​100,​150]P-90
R-3812PL-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950]W-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Frame Type Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding

-

1 Piece(s) 14 Day(s) or more 100 ~ 100050 ~ 150Curves-90900

-

1 Piece(s) 9 Day(s) or more 50 / 75 / 100 / 150 / 700 / 750 / 800 / 850 / 900 / 950 / A-Straight500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.2
Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment Hot Zinc Plating Machine Height H(mm) 47
Roller Strength(N / 1pc.) 313.8::1412.2 Specifications Standard
X
whatsapp-qr whatsapp-icon