(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ø12 steel roller conveyor / 30 low floor type frame, ideal for returning small parts. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.
Part Number |
---|
HG-R1210AB-[500-2000/10]L-[50-99/1]W-[15,20,25,30]P |
HG-R1210AB-[500-2000/10]L-[100,200,300,400]W-[15,20,25,30]P |
HG-R1210AB-[500-2000/10]L-[101-199/1]W-[15,20,25,30]P |
HG-R1210AB-[500-2000/10]L-[201-299/1]W-[15,20,25,30]P |
HG-R1210AB-[500-2000/10]L-[301-399/1]W-[15,20,25,30]P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Width W (mm) | Machine Length L (mm) |
---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | A | 500 ~ 2000 | ||
- | 1 Piece(s) | 11 Day(s) or more | 15 / 20 / 25 / 30 / A | 500 ~ 2000 | ||
- | 1 Piece(s) | 11 Day(s) or more | A | 500 ~ 2000 | ||
- | 1 Piece(s) | 11 Day(s) or more | A | 500 ~ 2000 | ||
- | 1 Piece(s) | 11 Day(s) or more | A | 500 ~ 2000 |
Loading...
Roller Material | Steel | Roller Outer Dia. D(Ø) | 12 | Roller Thickness t(mm) | 1 |
---|---|---|---|---|---|
Application | For transporting small items | Frame Type | Straight | Roller Type | Straight |
Frame Material | Steel | Frame Surface Treatment | Paint | Roller Surface Treatment | Trivalent Chrome Plating |
Machine Height H(mm) | 31 | Roller Strength(N / 1pc.) | 127.5::402.1 | Specifications | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy