(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A compact regulator with built in reverse flow function. Simplifies piping work with its standard one-touch coupling feature.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Operating Environment | Standard | Adverse Current Function | Presence |
Supply Side, Connection Type | One-Touch | Supply Side, Connection Dia. | φ6 | Control Side, Connection Type | One-Touch |
Control Side, Connection Dia. | φ6 | Pressure Gauge | With Pressure Gauge | Max. Operating Pressure(MPa) | 1.0 |
Panel Mount | No Nut | Pressure Gauge Details | Standard Pressure Gauge | Pressure Range | 0.05~0.7Mpa |
Please check the type/dimensions/specifications of the part RB500-SSC6 in the Small Regulator, RB500 Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy