(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?
Part Number |
---|
4KB220-08-B-AC100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Equipment | Wire Connection Symbol | Wire connection | Voltage | Surge Suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,050.85 | 1 Piece(s) | 5 Day(s) or more | Standard / Oil-Free | Double | 2-position exhaust | Self-holding | AC100V | 1/4 | 40 to 80 | - | 0.1 to 0.7 | Internal | Non-Locking | B | Compact terminal box without lead wire | AC100V | No |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | Rc | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Please check the type/dimensions/specifications of the part 4KB220-08-B-AC100V in the [In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series series.
Part Number |
---|
4KB110-06-AC220V |
4KB110-06-B-AC100V |
4KB110-06-B-AC110V |
4KB220-08-B-AC110V |
4KB220-08-B-AC200V |
4KB220-08-B-AC220V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Equipment | Wire Connection Symbol | Wire connection | Voltage | Surge Suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,808.13 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | AC220V | 1/8 | 20 to 40 | 0.241 | 0.15 to 0.7 | Internal | Non-Locking | - | Grommet lead (300 mm) | - | - | ||
₹ 7,154.05 | 1 Piece(s) | 5 Day(s) or more | Standard / Oil-Free | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | AC100V | 1/8 | 20 to 40 | - | 0.15 to 0.7 | Internal | Non-Locking | B | Compact terminal box without lead wire | AC100V | No | ||
₹ 7,946.09 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | AC110V | 1/8 | 20 to 40 | 0.241 | 0.15 to 0.7 | Internal | Non-Locking | - | Compact terminal box without lead wire | - | - | ||
₹ 13,188.47 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 2-position exhaust | Self-holding | AC110V | 1/4 | 40 to 80 | 0.732 | 0.1 to 0.7 | Internal | Non-Locking | - | Compact terminal box without lead wire | - | - | ||
₹ 12,050.85 | 1 Piece(s) | 12 Day(s) or more | Standard / Oil-Free | Double | 2-position exhaust | Self-holding | AC200V | 1/4 | 40 to 80 | - | 0.1 to 0.7 | Internal | Non-Locking | B | Compact terminal box without lead wire | AC200V | No | ||
₹ 13,188.47 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 2-position exhaust | Self-holding | AC220V | 1/4 | 40 to 80 | 0.732 | 0.1 to 0.7 | Internal | Non-Locking | - | Compact terminal box without lead wire | - | - |