(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series (Part Number)

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?

Part Number
4KB230-06-B-AC100V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment Wire Connection Symbol Wire connection Voltage Surge Suppressor

₹ 15,504.89

1 Piece(s) 5 Day(s) or more Standard / Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC100V1/840 to 80-0.2 to 0.7InternalNon-LockingBCompact terminal box without lead wireAC100VNo

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Pipe Port Type Rc Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal

Please check the type/dimensions/specifications of the part 4KB230-06-B-AC100V in the [In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series series.

Product variants

Part Number
4KB110-06-AC220V
4KB110-06-B-AC100V
4KB110-06-B-AC110V
4KB230-06-B-AC200V
4KB230-06-B-DC24V
4KB230-06-BS-DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment Wire Connection Symbol Wire connection Voltage Surge Suppressor

₹ 7,808.13

1 Piece(s) 12 Day(s) or more Oil-FreeSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)AC220V1/820 to 400.2410.15 to 0.7InternalNon-Locking-Grommet lead (300 mm)--

₹ 7,154.05

1 Piece(s) 5 Day(s) or more Standard / Oil-FreeSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)AC100V1/820 to 40-0.15 to 0.7InternalNon-LockingBCompact terminal box without lead wireAC100VNo

₹ 7,946.09

1 Piece(s) 12 Day(s) or more Oil-FreeSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)AC110V1/820 to 400.2410.15 to 0.7InternalNon-Locking-Compact terminal box without lead wire--

₹ 15,504.89

1 Piece(s) 5 Day(s) or more Standard / Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/840 to 80-0.2 to 0.7InternalNon-LockingBCompact terminal box without lead wireAC200VNo

₹ 15,504.89

1 Piece(s) 5 Day(s) or more Standard / Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 80-0.2 to 0.7InternalNon-LockingBCompact terminal box without lead wireDC24VNo

₹ 16,304.29

1 Piece(s) 5 Day(s) or more Standard / Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24V1/840 to 80-0.2 to 0.7InternalNon-LockingBCompact terminal box without lead wire, surge suppressor equippedDC24VAttachment