(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?
Part Number |
---|
4KB250-08-C2-DC24V |
4KB250-08-C21-DC24V |
4KB250-08-C23-DC24V |
4KB250-08-D2-DC24V |
4KB250-08-D21-DC24V |
4KB250-08-D-DC24V |
4KB250-08-L-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,361.49 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 17,078.07 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 19,423.35 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 16,361.49 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 17,078.07 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 16,085.58 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking | ||
₹ 17,189.24 | 1 Piece(s) | 23 Day(s) or more | Oil-Free | Double | 3 Position P · A · B Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC24V | 1/4 | 40 to 80 | 0.65 | 0.2 to 0.7 | Internal | Non-Locking |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | Rc | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy