(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series (Part Number)

[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?

Part Number
4KB230-08-C2-AC200V
4KB230-08-C3-AC200V
4KB230-08-C20-AC200V
4KB230-08-C-AC200V
4KB230-08-D2-AC200V
4KB230-08-D3-AC200V
4KB230-08-D-AC200V
4KB230-08-L-AC200V
4KB230-08-LS-AC200V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Number of Solenoids Switching Type Status at Power Off Voltage Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Equipment

₹ 16,361.49

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,361.49

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,554.36

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,085.58

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,361.49

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,361.49

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 16,085.58

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 17,189.24

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

₹ 17,437.04

1 Piece(s) 12 Day(s) or more Oil-FreeDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200V1/440 to 800.650.2 to 0.7InternalNon-Locking

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Manifold Base Pipe Port Type Rc Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal