(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Same day shipping before 18:00 is available for the part numbers mentioned on this page.
Compact valve with a wide lineup.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?
Part Number |
---|
4KB210-08-C20-AC200V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Equipment | Wire Connection Symbol | Wire connection | Voltage | Surge Suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,560.05 | 1 Piece(s) | 12 Day(s) or more | Oil-Free | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | AC200V | 1/4 | 40 to 80 | 0.732 | 0.15 to 0.7 | Internal | Non-Locking | - | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | - | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | Rc | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |