(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series (Part Number)

[In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,312₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact valve with a wide lineup.

Part Number
4KA230-06-S-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

₹ 15,549.82

1 Piece(s) 5 Day(s) or more Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC24VRc1/840 to 80No MarkDC24VAttachment

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Manual Equipment Non-Locking

Please check the type/dimensions/specifications of the part 4KA230-06-S-DC24V in the [In-Stock Items] Single Valve Unit, Pilot-Operated 3/5-Port Valve, 3KA1/4KA1 to 4KA4 Series series.

Product variants

Part Number
4KA110-M5-B-DC24V
4KA110-M5-BS-DC24V
4KA120-M5-AC100V
4KA240-06-AC100V
4KA240-06-AC200V
4KA240-06-B-AC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Wire Connection Symbol Voltage Surge Suppressor

₹ 6,450.22

1 Piece(s) 5 Day(s) or more Single2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC24VMM520 to 40BDC24VNo

₹ 7,545.60

1 Piece(s) 10 Day(s) or more Single2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC24VMM520 to 40BDC24VAttachment

₹ 9,228.55

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingAC100VMM520 to 40No MarkAC100VNo

₹ 14,361.04

1 Piece(s) 5 Day(s) or more Double3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)AC100VRc1/840 to 80No MarkAC100VNo

₹ 14,361.04

1 Piece(s) 5 Day(s) or more Double3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)AC200VRc1/840 to 80No MarkAC200VNo

₹ 14,636.95

1 Piece(s) 5 Day(s) or more Double3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)AC100VRc1/840 to 80BAC100VNo