(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series (Part Number)

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.

Part Number
4F120-08-S-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug

₹ 12,893.00

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/420 to 25Non-LockingNo MarkDC24VAttachment (Varistor)NoNo

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 4F120-08-S-DC24V in the [In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series series.

Product variants

Part Number
4F020-06-N-DC24V
4F020-06-S-DC24V
4F020-06-SN-DC24V
4F120-08-SN-DC24V
4F130-06-AC100V
4F130-06-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug

₹ 11,038.89

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VNoNoAttachment (for 3-port valve)

₹ 11,577.33

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoNo

₹ 11,748.53

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoAttachment (for 3-port valve)

₹ 13,066.11

1 Piece(s) 5 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/420 to 25Non-LockingNo MarkDC24VAttachment (Varistor)NoAttachment (for 3-port valve)

₹ 12,775.73

1 Piece(s) 5 Day(s) or more Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC100VRp1/820 to 25Non-LockingNo MarkAC100VNoNoNo

₹ 12,775.73

1 Piece(s) 5 Day(s) or more Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)AC200VRp1/820 to 25Non-LockingNo MarkAC200VNoNoNo