(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.
Part Number |
---|
A4F010-M5-B-AC100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment | Wire Connection Symbol | Voltage | Surge Suppressor | Check Valve | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,168.07 | 1 Piece(s) | 5 Day(s) or more | Single | 2-position exhaust | Self-reset(differential pressure return) | AC100V | M | M5 | 16 to 20 | Non-Locking | B | AC100V | No | No | No |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Plumbing | Direct piping |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part A4F010-M5-B-AC100V in the [In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series series.
Part Number |
---|
4F020-06-N-DC24V |
4F020-06-S-DC24V |
4F020-06-SN-DC24V |
A4F010-M5-DC24V |
A4F010-M5-N-DC24V |
A4F010-M5-SN-DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Manual Equipment | Wire Connection Symbol | Voltage | Surge Suppressor | Check Valve | Plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,038.89 | 1 Piece(s) | 5 Day(s) or more | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | No | No | Attachment (for 3-port valve) | ||
₹ 11,577.33 | 1 Piece(s) | 5 Day(s) or more | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | No | ||
₹ 11,748.53 | 1 Piece(s) | 5 Day(s) or more | Double | 2-position exhaust | Self-holding | DC24V | Rp | 1/8 | 16 to 20 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | No | Attachment (for 3-port valve) | ||
₹ 7,168.07 | 1 Piece(s) | 5 Day(s) or more | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 16 to 20 | Non-Locking | No Mark | DC24V | No | No | No | ||
₹ 7,429.04 | 1 Piece(s) | 5 Day(s) or more | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 16 to 20 | Non-Locking | No Mark | DC24V | No | Attachment | Attachment (for 3-port valve) | ||
₹ 8,137.35 | 1 Piece(s) | 5 Day(s) or more | Single | 2-position exhaust | Self-reset(differential pressure return) | DC24V | M | M5 | 16 to 20 | Non-Locking | No Mark | DC24V | Attachment (Varistor) | Attachment | Attachment (for 3-port valve) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy