(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separate type, FR unit, 7000 series

Separate type, FR unit, 7000 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,551₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·This is a product that integrates an air filter and a regulator.

Part Number
B7019-1C
B7019-1C-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Gauge Attached

₹ 4,551.31

1 Piece(s) 5 Day(s) or more No

₹ 6,007.64

1 Piece(s) 5 Day(s) or more G49D-6-P10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Gauge Attached

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Set Pressure Range(MPa) 0.04::0.83 Connection Dia. Rc1/8
Filter, Filtration Level 5μm Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Bowl Guard No Bracket No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list