(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Modular type FRL combination standard white series (Part Number)

Modular type FRL combination standard white series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boost your system with modularization. Dual element construction provides long life.
Choose from over 1000 in stock models, such as those with attached pressure meters, from our website.

Part Number
C1000-8-W-T8-A8WVW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

₹ 12,641.84

1 Piece(s) 5 Day(s) or more Rc1/40.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoRc1/4NoNoPresenceR1000-W

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Material Resin Bowl Guard Presence
Relief Relief Flow Direction Standard Flow (Left→Right) Bowl material details Polycarbonate
Differential pressure detection port No Display Increment Mpa Indication, Rc Screw Pressure Range 0.05~0.85MPa
Attachment (Assembled) No

Please check the type/dimensions/specifications of the part C1000-8-W-T8-A8WVW in the Modular type FRL combination standard white series series.

Product variants

Part Number
C1000-6-W-A6W
C1000-6-W-A6WVW
C1000-6-W-A8W
C1000-8-W-T8-A8WVWG40P
C1000-8-W-T8-A8WVWG49P
C1000-8-W-T8-A8WVWG52P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Min. Dripping Flow Rate
(l/min)
Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Piping Adapter Set Pressure Gauge Attached Pressure switch (P4000-W) + Joint set (Attached) Residual discharge value (V3000-W) + Joiner set (Attached) Configured Regulator Product No.

₹ 10,124.95

1 Piece(s) 5 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoNoR1000-W

₹ 13,951.76

1 Piece(s) 5 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/8NoNoPresenceR1000-W

₹ 10,124.95

1 Piece(s) 5 Day(s) or more Rc1/80.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Absence of Indicator)20NoRc1/4NoNoNoR1000-W

₹ 14,006.69

1 Piece(s) 5 Day(s) or more Rc1/40.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoRc1/4G40D-8-P10NoPresenceR1000-W

₹ 14,007.07

1 Piece(s) 5 Day(s) or more Rc1/40.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoRc1/4G49D-8-P10NoPresenceR1000-W

₹ 21,215.62

1 Piece(s) 5 Day(s) or more Rc1/40.01512Manual Drain Cock[With Standard Pressure Gauge] Presence (Pressure Port Plug)20NoRc1/4G52D-8-P10NoPresenceR1000-W