(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General cylinder micro-cylinder CMA2 series

General cylinder micro-cylinder CMA2 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General cylinder, mid caliber and can be disassembled.

Part Number
CMA2-00-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-00-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-CA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-CA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-CB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-CB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-FA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-FA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-FB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-FB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-LB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-LB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-LS-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-LS-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-TA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-TA-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
CMA2-TB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]
CMA2-TB-[20,​30,​40]-[25,​50,​75,​100,​150,​200]-[I,​Y]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Support Support Bracket Mounting Position Knuckle

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Basic Type-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Basic Type-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Single Clevis Shape-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Single Clevis Shape-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200U-Shaped Clevis Type-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200U-Shaped Clevis Type-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Flange Shape-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Flange Shape-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Flange Shape-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Flange Shape-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Axial foot styleBoth SidesNA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Axial foot styleBoth SidesDouble Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Axial foot styleOne SideNA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Axial foot styleOne SideDouble Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Trunnion Shape-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Trunnion Shape-Double Notched Knuckle / Rod Eye

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Trunnion Shape-NA

-

1 Piece(s) 13 Day(s) or more 20 ~ 4025 ~ 200Trunnion Shape-Double Notched Knuckle / Rod Eye

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Environment, Applications Standard Operating Temperature(°C) -10::60 End Locking Not Provided
Valves No Operating Pressure(MPa) 0.1::0.7