(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Related Parts For Energy Chain Mounting Bracket 050 (For 05 Type)

Related Parts For Energy Chain Mounting Bracket  050 (For 05 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      848₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
050.30.12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 848.18

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Dimension A (Mounting Pitch)(mm) 22
Dimension B (Overall Width)(mm) 34.7 Configuration Both ends/Set Applicable energy chain 05 Type