(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
This is a peripheral part for energy chains. Please select with a body from the same series.
The image is of the main unit.
[Features]
· "Zipper" type opening and closing.
· The cover sections of the zipper type can be connected and detached to each link.
· Lightweight and robust
· Small pitch, low noise, smooth running.
· Mounting bracket with the cable clamp also available.
· Tube type also available
Part Number |
---|
060.06.12 |
060.06.12PZ |
060.10.12 |
060.10.12PZ |
060.16.12 |
060.16.12PZ |
060.20.12 |
060.30.12 |
060.30.12PZ |
060.40.12 |
060.40.12PZ |
060.50.12 |
060.50.12PZ |
060.64.12 |
060.64.12PZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Comb Teeth (Piece) | Dimension A (Mounting Pitch) (mm) | Dimension B (Overall Width) (mm) | Configuration | Applicable energy chain |
---|---|---|---|---|---|---|---|---|---|
₹ 716.93 | 1 Piece(s) | 49 Day(s) or more | 1 | - | 12.5 | Without sinking comb cable clamp/Set | 07 type、 06 type | ||
₹ 850.87 | 1 Piece(s) | 49 Day(s) or more | 1 | - | 12.5 | With sinking comb cable clamp/Set | 07 type、 06 type | ||
₹ 680.38 | 1 Piece(s) | 19 Day(s) or more | 1 | - | 16.5 | Without sinking comb cable clamp/Set | 07 type、 E06/Z06 type、 06 type | ||
₹ 860.24 | 1 Piece(s) | 14 Day(s) or more | 1 | - | 16.5 | With sinking comb cable clamp/Set | 07 type、 E06/Z06 type、 06 type | ||
₹ 689.76 | 1 Piece(s) | 19 Day(s) or more | 2 | - | 22.5 | Without sinking comb cable clamp/Set | 07 type、 E06/Z06 type、 06 type、 B07 type | ||
₹ 874.98 | 1 Piece(s) | 14 Day(s) or more | 2 | - | 22.5 | With sinking comb cable clamp/Set | 07 type、 E06/Z06 type、 06 type、 B07 type | ||
₹ 751.75 | 1 Piece(s) | 14 Day(s) or more | 2 | - | 27.0 | Without sinking comb cable clamp/Set | 07 type, 06 type, B07 type | ||
₹ 766.49 | 1 Piece(s) | 14 Day(s) or more | 3 | 22 | 37.0 | Without sinking comb cable clamp/Set | 07 type, 06 type, B07 type | ||
₹ 911.15 | 1 Piece(s) | 14 Day(s) or more | 3 | 22 | 37.0 | With sinking comb cable clamp/Set | 07 type, 06 type, B07 type | ||
₹ 775.85 | 1 Piece(s) | 14 Day(s) or more | 4 | 32 | 47.0 | Without sinking comb cable clamp/Set | 07 type, 06 type, B07 type | ||
₹ 925.87 | 1 Piece(s) | 14 Day(s) or more | 4 | 32 | 47.0 | With sinking comb cable clamp/Set | 07 type, 06 type, B07 type | ||
₹ 785.24 | 1 Piece(s) | 14 Day(s) or more | 5 | 42 | 57.0 | Without sinking comb cable clamp/Set | 07 type、 06 type | ||
₹ 939.27 | 1 Piece(s) | 14 Day(s) or more | 5 | 42 | 57.0 | With sinking comb cable clamp/Set | 07 type、 06 type | ||
₹ 809.35 | 1 Piece(s) | 14 Day(s) or more | 6 | 56 | 71.0 | Without sinking comb cable clamp/Set | 07 Type | ||
₹ 967.40 | 1 Piece(s) | 14 Day(s) or more | 6 | 56 | 71.0 | With sinking comb cable clamp/Set | 07 type、 06 type |
Part Number |
---|
Loading...
The type of the energy chain | Related Components | Properties | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy