(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

《Vacuum Specification》Control Equipment Compact Solenoid Valve G010 Series (Part Number)

《Vacuum Specification》Control Equipment Compact Solenoid Valve G010 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,855₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

In response to various control needs, the manufacturer has newly added positive pressure / always open specifications and vacuum specifications. The ideal control system for machines and equipment on the production line can now be selected.

Part Number
GAV010E1-2-25-PS DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Number of Ports Switching Type Effective Sectional Area
(mm2)
Plumbing Thread Nominal Voltage Sonic Speed Conductance CV Value Specifications Mounting Base Wiring Lead wire length
(mm)
Subbase

₹ 5,045.28

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base2-port valve2-position Normally Closed0.2M5DC24V0.040.011Standard TypeNoneStraight Connector With LED Indicator-With sub-bass

Loading...

  1. 1

Basic Information

Type Electromagnetic Vacuum Valve Solenoid Type Single Driving Type Linear Motion Type
Pipe Port Type M Seal Type Elastic Seal TUV Certification Format None

Please check the type/dimensions/specifications of the part GAV010E1-2-25-PS DC24V in the 《Vacuum Specification》Control Equipment Compact Solenoid Valve G010 Series series.

Product variants

Part Number
GAV010E1-11-25 DC24V
GAV010E1-11-25-PL DC24V
GAV010E1-11-25-PS DC24V
GAV010E1-2-PL DC24V
GAV010E1-2-PS DC24V
GAV010E1-25 DC12V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Number of Ports Switching Type Effective Sectional Area
(mm2)
Plumbing Thread Nominal Voltage Sonic Speed Conductance CV Value Specifications Mounting Base Wiring Lead wire length
(mm)
Subbase

₹ 4,773.85

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base3-port valve2-position Normally Open0.2M5DC24V0.040.011Standard TypeNoneGrommet Type With LED Indicator-With sub-bass

₹ 5,045.28

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base3-port valve2-position Normally Open0.2M5DC24V0.040.011Standard TypeNoneL Connector With LED Indicator-With sub-bass

₹ 5,045.28

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base3-port valve2-position Normally Open0.2M5DC24V0.040.011Standard TypeNoneStraight Connector With LED Indicator-With sub-bass

₹ 4,173.79

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base2-port valve2-position Normally Closed0.2M5DC24V0.040.011Standard TypeNoneL Connector With LED Indicator-No sub-bass

₹ 4,173.79

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base2-port valve2-position Normally Closed0.2M5DC24V0.040.011Standard TypeNoneStraight Connector With LED Indicator-No sub-bass

₹ 4,773.85

1 Piece(s) 13 Day(s) or more Multi-gangedManifold Base3-port valve2-position Normally Closed0.2M5DC12V0.040.011Standard TypeNoneGrommet Type With LED Indicator-With sub-bass