(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Rolled rotary ball screw, non-pressurized type BLR nut.
Part Number |
---|
BLR1616-3.6UUNUT |
BLR2020-3.6UUNUT |
BLR2525-3.6UUNUT |
BLR3232-3.6UUNUT |
BLR3636-3.6UUNUT |
BLR4040-3.6UUNUT |
BLR5050-3.6UUNUT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Shaft O.D. d (Ø) | Lead (mm) | Axial gap | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 22 Day(s) or more | - | 16 | 16 | 0.1 | 5800 | 12900 | ||
- | 1 Piece(s) | 22 Day(s) or more | - | 20 | 20 | 0.1 | 7700 | 22300 | ||
- | 1 Piece(s) | 22 Day(s) or more | - | 25 | 25 | 0.1 | 12100 | 35000 | ||
- | 1 Piece(s) | 22 Day(s) or more | - | 32 | 32 | [0.2 or Less (Rolled)] 0.14 | 17300 | 53900 | ||
- | 1 Piece(s) | 22 Day(s) or more | - | 36 | 36 | [0.2 or Less (Rolled)] 0.17 | 22400 | 70500 | ||
₹ 68,111.13 | 1 Piece(s) | 22 Day(s) or more | 10 | 40 | 40 | [0.2 or Less (Rolled)] 0.17 | 28100 | 89800 | ||
- | 1 Piece(s) | 22 Day(s) or more | - | 50 | 50 | 0.2 | 42100 | 140400 |
Loading...
Types | Rolled | Features | With Retainer / Spline | Flange Shape | Round shape |
---|---|---|---|---|---|
Preload | No | Conditions of Use | High Speed | Right Screw/Left Screw | Right Screw |
Nut Shape | Single | Circuit System | End Cap | Screw Type | Single nut |
Operation type | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy