(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type, F type, R type and so on
● Detection Distance (mm.): 5
● Sensing modess : NPN Output and PNP Output
● Sensing method :Through beam
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX673R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,149.96 | 1 Piece(s) | 5 Day(s) or more | Solid Installation Type | 13.4 | 12.8 | 22.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | PNP open collector output | Connector type (4-pole, direct soldering supported) | Blocked light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - |
Loading...
Detection Distance(mm) | 5 | Protection structure | IP50 |
---|
Please check the type/dimensions/specifications of the part EE-SX673R in the Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] series.
Part Number |
---|
EE-SX474 |
EE-SX670 |
EE-SX670-WR 1M |
EE-SX674 |
EE-SX674-WR 1M |
EE-SX674A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 655.00 | 1 Piece(s) |
Same day
Stock | Solid Installation Type | 13 | 15.5 | 21 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | Light Seen - ON | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 996.49 | 1 Piece(s) | 6 Day(s) or more | Standard Type | 25.4 | 6.95 | 22.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 662.00 | 1 Piece(s) |
Same day
Stock | Standard Type | 25.4 | 6.95 | 26.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Integrated Cable Type | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | Robot cord φ2.8 mm, 4-core | 1000 | - | - | - | - | - | ||
₹ 1,085.00 | 1 Piece(s) | 66 Day(s) or more | Solid Installation Type | 13 | 15.5 | 21 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 1,110.09 | 1 Piece(s) | 5 Day(s) or more | Solid Installation Type | 13.6 | 15.5 | 25.7 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Integrated Cable Type | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | Robot cord φ2.8 mm, 4-core | 1000 | - | - | - | - | - | ||
₹ 1,047.00 | 1 Piece(s) | 67 Day(s) or more | Solid Installation Type | 13 | 15.5 | 21 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Blocked light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy