(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] (Part Number)

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type, F type, R type and so on
● Detection Distance (mm.): 5
● Sensing modess : NPN Output and PNP Output
● Sensing method :Through beam
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX971-C1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

₹ 595.00

1 Piece(s) Same day L-Type26.215.514.7Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)NPN Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum-------

Loading...

  1. 1

Basic Information

Detection Distance(mm) 5 Protection structure IP50

Please check the type/dimensions/specifications of the part EE-SX971-C1 in the Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] series.

Product variants

Part Number
EE-SX474
EE-SX670
EE-SX670-WR 1M
EE-SX974-C1
EE-SX974P-C1
EE-SX975-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

₹ 655.00

1 Piece(s) Same day

Stock

Solid Installation Type1315.521Through Beam Type (Groove Type)DC light (infrared light-emitting diode)Light Seen - ONNPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------

₹ 996.49

1 Piece(s) 6 Day(s) or more Standard Type25.46.9522.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------

₹ 662.00

1 Piece(s) Same day

Stock

Standard Type25.46.9526.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyRobot cord φ2.8 mm, 4-core1000-----

₹ 1,133.05

1 Piece(s) 5 Day(s) or more Solid Installation Type13.415.521.7Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)NPN Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum-------

₹ 750.00

1 Piece(s) Same day

Stock

Solid Installation Type13.415.521.7Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)PNP Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum-------

₹ 612.00

1 Piece(s) Same day

Stock

T Type16.72226Through-beam type (with slot)Infrared lightDark-ON/ Light-ON (2 outputs)NPN Open-collector outputConnector model (4 poles)Light indicator (orange LED)-Opaque: 2 × 0.8 mm minimum-------