(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type, F type, R type and so on
● Detection Distance (mm.): 5
● Sensing modess : NPN Output and PNP Output
● Sensing method :Through beam
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX675-WR 1M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 620.00 | 1 Piece(s) | Same day | T Type | 13.4 | 26 | 26.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Integrated Cable Type | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | Robot cord φ2.8 mm, 4-core | 1000 | - | - | - | - | - |
Loading...
Detection Distance(mm) | 5 | Protection structure | IP50 |
---|
Please check the type/dimensions/specifications of the part EE-SX675-WR 1M in the Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] series.
Part Number |
---|
EE-SX474 |
EE-SX670 |
EE-SX670-WR 1M |
EE-SX675P |
EE-SX676-WR 1M |
EE-SX677 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 655.00 | 1 Piece(s) |
Same day
Stock | Solid Installation Type | 13 | 15.5 | 21 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | Light Seen - ON | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 996.49 | 1 Piece(s) | 6 Day(s) or more | Standard Type | 25.4 | 6.95 | 22.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 662.00 | 1 Piece(s) |
Same day
Stock | Standard Type | 25.4 | 6.95 | 26.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Integrated Cable Type | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | Robot cord φ2.8 mm, 4-core | 1000 | - | - | - | - | - | ||
₹ 938.65 | 1 Piece(s) | 5 Day(s) | T Type | 16.7 | 26 | 22.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | PNP open collector output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - | ||
₹ 632.00 | 1 Piece(s) |
Same day
Stock | Type F | 13.7 | 13.7 | 26.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Integrated Cable Type | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | Robot cord φ2.8 mm, 4-core | 1000 | - | - | - | - | - | ||
₹ 735.00 | 1 Piece(s) | 7 Day(s) or more | Type R | 13.7 | 13.2 | 22.2 | Through Beam Type (Groove Type) | DC light (infrared light-emitting diode) | With Dark ON/Light ON (switchable) | NPN Open Collector Output | Connector type (4-pole, direct soldering supported) | Illuminated light (red) | - | 2 × 0.8mm or more of opaque body | - | - | - | - | - | - | - |