(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
English Only
[Features]
· This product has no machining on the shaft ends, and is a standard series precision ball screw mass-produced at specified lengths.
· Additional work on screw shaft ends can be easily performed.
· Also, a variety of nut shapes are available to suit different purposes such as the BNFN shape double nut, BNF shape single nut, BIF shape offset preload nut, MDK shape miniature ball screw, and MBF shape.
· Dust-proof: The following model number nuts have labyrinth seals mounted.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Shaft O.D. d (Ø) | Lead (mm) | Number of Load Circuits (Num. of Rows) x (Num. of Turns) | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) | Standard in-stock item symbol |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 54,433.06 | 1 Piece(s) | 23 Day(s) or more | 16 | 5 | 1×2.5 | 410 | 7400 | 13900 | A | ||
₹ 67,297.50 | 1 Piece(s) | 22 Day(s) or more | 16 | 5 | 1×2.5 | 510 | 7400 | 13900 | A | ||
₹ 76,931.97 | 1 Piece(s) | 22 Day(s) or more | 16 | 5 | 1×2.5 | 610 | 7400 | 13900 | A | ||
₹ 138,911.01 | 1 Piece(s) | 22 Day(s) or more | 20 | 5 | 2×2.5 | 1010 | 15100 | 35000 | A | ||
₹ 48,921.51 | 1 Piece(s) | 23 Day(s) or more | 20 | 5 | 2×2.5 | 410 | 15100 | 35000 | A | ||
₹ 67,081.81 | 1 Piece(s) | 22 Day(s) or more | 20 | 5 | 2×2.5 | 510 | 15100 | 35000 | A | ||
₹ 77,266.56 | 1 Piece(s) | 22 Day(s) or more | 20 | 5 | 2×2.5 | 610 | 15100 | 35000 | A | ||
₹ 88,161.45 | 1 Piece(s) | 22 Day(s) or more | 20 | 5 | 2×2.5 | 710 | 15100 | 35000 | A | ||
₹ 101,807.82 | 1 Piece(s) | 22 Day(s) or more | 20 | 5 | 2×2.5 | 810 | 15100 | 35000 | A | ||
₹ 67,424.93 | 1 Piece(s) | 23 Day(s) or more | 25 | 5 | 2×2.5 | 520 | 16700 | 44000 | A | ||
₹ 78,691.45 | 1 Piece(s) | 22 Day(s) or more | 25 | 5 | 2×2.5 | 620 | 16700 | 44000 | A | ||
₹ 102,314.47 | 1 Piece(s) | 22 Day(s) or more | 25 | 10 | 1×2.5 | 1020 | 15800 | 33000 | A | ||
₹ 107,628.19 | 1 Piece(s) | 22 Day(s) or more | 25 | 10 | 1×2.5 | 1220 | 15800 | 33000 | A | ||
₹ 66,560.00 | 1 Piece(s) | 22 Day(s) or more | 25 | 10 | 1×2.5 | 620 | 15800 | 33000 | A | ||
₹ 80,299.85 | 1 Piece(s) | 22 Day(s) or more | 25 | 10 | 1×2.5 | 820 | 15800 | 33000 | A | ||
₹ 70,357.75 | 1 Piece(s) | 22 Day(s) or more | 28 | 6 | 2×2.5 | 520 | 17500 | 49400 | A | ||
₹ 92,963.15 | 1 Piece(s) | 22 Day(s) or more | 28 | 6 | 2×2.5 | 720 | 17500 | 49400 | A | ||
₹ 98,611.45 | 1 Piece(s) | 22 Day(s) or more | 32 | 5 | 2×2.5 | 730 | 18500 | 56400 | A | ||
₹ 122,908.08 | 1 Piece(s) | 74 Day(s) or more | 32 | 5 | 2×2.5 | 930 | 18500 | 56400 | A | ||
₹ 102,998.64 | 1 Piece(s) | 22 Day(s) or more | 32 | 6 | 2×2.5 | 930 | 25200 | 70400 | B | ||
₹ 88,572.00 | 1 Piece(s) | 23 Day(s) or more | 32 | 10 | 2×2.5 | 730 | 47200 | 112700 | A | ||
₹ 122,325.70 | 1 Piece(s) | 22 Day(s) or more | 32 | 10 | 2×2.5 | 930 | 47200 | 112700 | A | ||
₹ 163,887.31 | 1 Piece(s) | 23 Day(s) or more | 40 | 10 | 2×2.5 | 1230 | 52700 | 141100 | A | ||
₹ 201,195.35 | 1 Piece(s) | 22 Day(s) or more | 50 | 10 | 2×2.5 | 1300 | 58200 | 176400 | A |
Part Number |
---|
Loading...
Types | Precision | Accuracy | C5 | Flange Shape Details | Round shape |
---|---|---|---|---|---|
Features | Standard | Nut Shape | Single | Circuit System | Return Pipe Type |
Right Screw/Left Screw | Right Screw | Conditions of Use | Standard / Dust Proofing | Axial gap | G1 |
Preload | No | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy