(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wheel / Nylon Wheel (Replacement Wheel) (Part Number)

Wheel / Nylon Wheel (Replacement Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A replacement wheel with a nylon construction.

Part Number
L-65N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Wheel Material Allowable Load
(daN)

₹ 288.00

1 Piece(s) 10 Day(s) or more [Nylon] Nylon65216.224None[Plastic] Nylon40

Loading...

  1. 1

Basic Information

Wheel Type Integrated

Please check the type/dimensions/specifications of the part L-65N in the Wheel / Nylon Wheel (Replacement Wheel) series.

Product variants

Part Number
L-32N
L-38N
L-50N
L-75N
M-65N
M-75N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Wheel Material Allowable Load
(daN)

₹ 69.99

1 Piece(s) 5 Day(s) or more [Nylon] Nylon32145.216None[Plastic] Nylon18

₹ 92.01

1 Piece(s) 5 Day(s) or more [Nylon] Nylon38166.220None[Plastic] Nylon28

₹ 154.00

1 Piece(s) 10 Day(s) or more [Nylon] Nylon50216.224None[Plastic] Nylon40

₹ 316.00

1 Piece(s) 10 Day(s) or more [Nylon] Nylon75216.224None[Plastic] Nylon50

₹ 334.00

1 Piece(s) 12 Day(s) or more [Nylon] Nylon65288.235None[Plastic] Nylon90

₹ 434.00

1 Piece(s) 12 Day(s) or more [Nylon] Nylon75358.241None[Plastic] Nylon100