(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A replacement wheel with a nylon construction.
Part Number |
---|
L-65N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Bearing | Wheel Material | Allowable Load (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 288.00 | 1 Piece(s) | 10 Day(s) or more | [Nylon] Nylon | 65 | 21 | 6.2 | 24 | None | [Plastic] Nylon | 40 |
Loading...
Wheel Type | Integrated |
---|
Please check the type/dimensions/specifications of the part L-65N in the Wheel / Nylon Wheel (Replacement Wheel) series.
Part Number |
---|
L-32N |
L-38N |
L-50N |
L-75N |
M-65N |
M-75N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Bearing | Wheel Material | Allowable Load (daN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 69.99 | 1 Piece(s) | 5 Day(s) or more | [Nylon] Nylon | 32 | 14 | 5.2 | 16 | None | [Plastic] Nylon | 18 | ||
₹ 92.01 | 1 Piece(s) | 5 Day(s) or more | [Nylon] Nylon | 38 | 16 | 6.2 | 20 | None | [Plastic] Nylon | 28 | ||
₹ 154.00 | 1 Piece(s) | 10 Day(s) or more | [Nylon] Nylon | 50 | 21 | 6.2 | 24 | None | [Plastic] Nylon | 40 | ||
₹ 316.00 | 1 Piece(s) | 10 Day(s) or more | [Nylon] Nylon | 75 | 21 | 6.2 | 24 | None | [Plastic] Nylon | 50 | ||
₹ 334.00 | 1 Piece(s) | 12 Day(s) or more | [Nylon] Nylon | 65 | 28 | 8.2 | 35 | None | [Plastic] Nylon | 90 | ||
₹ 434.00 | 1 Piece(s) | 12 Day(s) or more | [Nylon] Nylon | 75 | 35 | 8.2 | 41 | None | [Plastic] Nylon | 100 |