(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wheel NRB Series

Wheel NRB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,234₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A replacement wheel with a rubber construction.

Part Number
NRB-125(56)
NRB-150(42)
NRB-150(56)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Hub
(mm)

₹ 1,234.02

1 Piece(s) 10 Day(s) or more 1012556

₹ 1,661.38

1 Piece(s) 8 Day(s) or more 1015042

₹ 1,645.31

1 Piece(s) 8 Day(s) or more 1015056

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Width of Wheel(mm) 32
Hole Diameter(Ø) 12 Bearing Available
X
whatsapp-qr whatsapp-icon