(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Brand]CKD
[Material]
Body: Bronze / stainless steel / stainless steel oil-free specifications
[Structure]
Standard bore
Compact air-operated ball valve 3-port valve that covers various fluids such as water, hot water, air, and oil.
[Features]
·Uses an air-driven double piston system that uses a rack and pinion. Valve with reliable operation and high reliability
·Completely air-operated structure allows safe use even in explosive atmosphere
·Can be used outdoors (Excluding those with a solenoid valve for switching)
·Since it rotates in the forward and reverse directions, even if contaminants are mixed in, they can be easily removed
[Applications]
·Can also be used in an explosive atmosphere (Excluding those with a solenoid valve for switching)
·Uses a structure and material that are resistant to scale and water stains
Part Number |
---|
CHG-15 |
CHG-15-[H,V,W] |
CHG-15-[E,N] |
CHG-15-[E,N]-[H,V,W] |
CHG-20 |
CHG-20 |
CHG-20-[H,V,W] |
CHG-20-[E,N] |
CHG-20-[E,N]-[H,V,W] |
CHG-25 |
CHG-25 |
CHG-25-[H,V,W] |
CHG-25-[E,N] |
CHG-25-[E,N]-[H,V,W] |
CHG-32 |
CHG-32-[H,V,W] |
CHG-32-[E,N] |
CHG-32-[E,N]-[H,V,W] |
CHG-40 |
CHG-40-[H,V,W] |
CHG-40-[E,N] |
CHG-40-[E,N]-[H,V,W] |
CHG-50 |
CHG-50 |
CHG-50-[H,V,W] |
CHG-50-[E,N] |
CHG-50-[E,N]-[H,V,W] |
CHG-R1-15 |
CHG-R1-15-[H,V,W] |
CHG-R1-15-[E,N] |
CHG-R1-15-[E,N]-[H,V,W] |
CHG-R1-20 |
CHG-R1-20-[H,V,W] |
CHG-R1-20-[E,N] |
CHG-R1-20-[E,N]-[H,V,W] |
CHG-R1-25 |
CHG-R1-25-[H,V,W] |
CHG-R1-25-[E,N] |
CHG-R1-25-[E,N]-[H,V,W] |
CHG-R1-32 |
CHG-R1-32 |
CHG-R1-32-[H,V,W] |
CHG-R1-32-[E,N] |
CHG-R1-32-[E,N]-[H,V,W] |
CHG-R1-40 |
CHG-R1-40-[E,N] |
CHG-R1-50 |
CHG-R1-50 |
CHG-R1-50-[E,N] |
CHG-R2-15 |
CHG-R2-15-[H,V,W] |
CHG-R2-15-[E,N] |
CHG-R2-15-[E,N]-[H,V,W] |
CHG-R2-20 |
CHG-R2-20-[H,V,W] |
CHG-R2-20-[E,N] |
CHG-R2-20-[E,N]-[H,V,W] |
CHG-R2-25 |
CHG-R2-25-[H,V,W] |
CHG-R2-25-[E,N] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Port Shape | Operating Temperature Range (°C) | Operating Pressure Range (MPa) | Actuator | Body Material | Limit Switch | Body Material | Limit Switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
₹ 20,965.49 | 1 Piece(s) | 23 Day(s) or more | - | 3/4B | 3/4B | - | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
₹ 22,774.97 | 1 Piece(s) | 8 Day(s) or more | - | 1B | 1B | - | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1B | 1B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1B | 1B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
₹ 39,307.75 | 1 Piece(s) | 15 Day(s) or more | - | 2B | 2B | - | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 2B | 2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 2B | 2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 2B | 2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 2B | 2B | T Port | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
₹ 49,654.57 | 1 Piece(s) | 23 Day(s) or more | - | 1 1/4B | 1 1/4B | - | 0~ 80 | 0~ 1.0 | R1: Single-acting operation type, constant B-C flow path | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/4B | 1 1/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1 1/2B | 1 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
₹ 56,138.57 | 1 Piece(s) | 22 Day(s) or more | - | 2B | 2B | - | 0~ 80 | 0~ 1.0 | R1: Single-acting operation type, constant B-C flow path | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 2B | 2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 2B | 2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant B-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1/2B | 1/2B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 3/4B | 3/4B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | - | With 2 Switches / A-C flow path detection / B-C Flow Path Detection | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | 1B | 1B | T Port | 0~80 | 0~1.0 | Single Action Type, Constant A-C Flow Path | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch |
Loading...
Main Body Shape | Upright 3-Way | Applicable Fluid | Water / Air / Oil | Ball Valve Type | Standard bore |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc | Operation Method | Electric |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy