(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Brand]CKD
[Material]
Body: Bronze / stainless steel / stainless steel oil-free specifications
[Structure]
Full-bore / standard bore
Air-operated ball valve 2-port valve with reliable operation and high reliability.
[Features]
·Uses an air-driven double piston system that uses a rack and pinion
·Completely air-operated structure allows safe use even in explosive atmosphere
·Can be used outdoors (Excluding those with a solenoid valve for switching)
·Since it rotates in the forward and reverse directions, even if contaminants are mixed in, they can be easily removed
[Applications]
·Can also be used in an explosive atmosphere (Excluding those with a solenoid valve for switching)
·Uses a structure and material that are resistant to scale and water stains
Part Number |
---|
CHB-10 |
CHB-10 |
CHB-10-[H,V,W] |
CHB-10-[E,N] |
CHB-10-[E,N]-[H,V,W] |
CHB-10-E-W |
CHB-15 |
CHB-15 |
CHB-15-[H,V,W] |
CHB-15-[E,N] |
CHB-15-[E,N]-[H,V,W] |
CHB-20 |
CHB-20-[H,V,W] |
CHB-20-[E,N] |
CHB-20-[E,N]-[H,V,W] |
CHB-20-E |
CHB-25 |
CHB-25-[H,V,W] |
CHB-25-[E,N] |
CHB-25-[E,N]-[H,V,W] |
CHB-25-E |
CHB-32 |
CHB-32 |
CHB-32-[H,V,W] |
CHB-32-[E,N] |
CHB-32-[E,N]-[H,V,W] |
CHB-40 |
CHB-40-[H,V,W] |
CHB-40-[E,N] |
CHB-40-[E,N]-[H,V,W] |
CHB-40-E |
CHB-50 |
CHB-50 |
CHB-50-[H,V,W] |
CHB-50-[E,N] |
CHB-50-[E,N]-[H,V,W] |
CHB-50-E |
CHB-R1-10 |
CHB-R1-10-[H,V,W] |
CHB-R1-10-[E,N] |
CHB-R1-10-[E,N]-[H,V,W] |
CHB-R1-15 |
CHB-R1-15-[H,V,W] |
CHB-R1-15-[E,N] |
CHB-R1-15-[E,N]-[H,V,W] |
CHB-R1-15-E-W |
CHB-R1-20 |
CHB-R1-20-[H,V,W] |
CHB-R1-20-[E,N] |
CHB-R1-20-[E,N]-[H,V,W] |
CHB-R1-25 |
CHB-R1-25-[H,V,W] |
CHB-R1-25-[E,N] |
CHB-R1-25-[E,N]-[H,V,W] |
CHB-R1-32 |
CHB-R1-32-[H,V,W] |
CHB-R1-32-[E,N] |
CHB-R1-32-[E,N]-[H,V,W] |
CHB-R1-40 |
CHB-R1-40-[E,N] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Ball Valve Type | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Operating Temperature Range (°C) | Operating Pressure Range (MPa) | Actuator | Body Material | Limit Switch | Body Material | Limit Switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,598.65 | 1 Piece(s) | 5 Day(s) or more | - | Standard bore | 3/8B | 3/8B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Full Bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Full Bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Full Bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Full Bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 40,238.52 | 1 Piece(s) | 22 Day(s) or more | - | Standard bore | 3/8B | 3/8B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | E: Stainless steel | W: With 2 switches | - | - | ||
₹ 18,737.34 | 1 Piece(s) | 7 Day(s) or more | - | Standard bore | 1/2B | 1/2B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 31,268.89 | 1 Piece(s) | 7 Day(s) or more | - | Standard bore | 3/4B | 3/4B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | E: Stainless steel | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 33,789.45 | 1 Piece(s) | 7 Day(s) or more | - | Standard bore | 1B | 1B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | E: Stainless steel | Without switch (standard) | - | - | ||
₹ 27,305.44 | 1 Piece(s) | 7 Day(s) or more | - | Standard bore | 1 1/4B | 1 1/4B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 56,000.62 | 1 Piece(s) | 14 Day(s) or more | - | Standard bore | 1 1/2B | 1 1/2B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | E: Stainless steel | Without switch (standard) | - | - | ||
₹ 28,543.29 | 1 Piece(s) | 7 Day(s) or more | - | Standard bore | 2B | 2B | 0~80 | 0~1.0 | Double Acting Operation Type | Bronze (standard) | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 2B | 2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 2B | 2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 2B | 2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 2B | 2B | 0~80 | 0~1.0 | Double Acting Operation Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 64,278.07 | 1 Piece(s) | 15 Day(s) or more | - | Standard bore | 2B | 2B | 0~ 80 | 0~ 1.0 | Double-acting operation type (standard) | E: Stainless steel | Without switch (standard) | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/8B | 3/8B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1/2B | 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
₹ 43,917.16 | 1 Piece(s) | 22 Day(s) or more | - | Standard bore | 1/2B | 1/2B | 0~ 80 | 0~ 1.0 | R1: Single-acting operation type NC (normally closed) type | E: Stainless steel | W: With 2 switches | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 3/4B | 3/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Bronze | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 12 Day(s) or more | Stainless Steel | Standard bore | 1B | 1B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/4B | 1 1/4B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With 2 Switches / Detection when Valve Closed / Detection when Valve Open | ||
- | 1 Piece(s) | 13 Day(s) or more | Bronze | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | - | With no switch | ||
- | 1 Piece(s) | 13 Day(s) or more | Stainless Steel | Standard bore | 1 1/2B | 1 1/2B | 0~80 | 0~1.0 | Single Action NC (Normally Closed) Type | - | - | Stainless Steel (SCS13) / Stainless Steel (SCS13), Non-Oil Specification | With no switch |
Loading...
Main Body Shape | Straight | Applicable Fluid | Water / Air / Oil | Supply Side, Connection Type | Rc |
---|---|---|---|---|---|
Control Side, Connection Type | Rc | Operation Method | Electric |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy