(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Lets you easily measure static charge in a human body, making it suited for static management on workers that handle electronic devices.
[Features]
· Grasp the probe in your hand to easily measure body potential.
· Provides high resolution in ±0.1 V steps (KSD-4000).
· Provides wide-range measurement.
· Switch between peak-hold and continual-measurement modes.
· Use with a recording measure to continually measure and store changing potentials as the worker being measured executes each motion.
· Lets you easily evaluate static electricity and provide education on handling it to workers.
· Includes a detection sensor error diagnosis circuit that provides a display if the device is faulty (patented) (KSD-4000).
· Includes sleep mode to prevent battery draining due to forgetting to turn the device off (KSD-4000)
Part Number |
---|
KSD-4000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 186,661.02 | 1 Piece(s) | 10 Day(s) or more |
Loading...
Types | Static electricity checker | Probe | 125 (L) mm x 25 Φ |
---|
Please check the type/dimensions/specifications of the part KSD-4000 in the KSD-4000/NK-3002 Human Voltmeter series.