(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ion Jet Nozzle NIH-55

Ion Jet Nozzle NIH-55
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,817₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a highly-reliable coiled-wire transformer, making it strong against shock and low-cost.

 

Part Number
NIH-55-1
NIH-55-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAC Adapter

₹ 47,956.18

1 Piece(s) 11 Day(s) or more Provided

₹ 43,817.45

1 Piece(s) 13 Day(s) or more No

Loading...

  1. 1
 

Basic Information

Types Nozzle Shape Alarm Display Static /Static Removal state / Cleaning / Abnormality Additional Function Abnormal Signal Output
Air Volume(m3/min) 0.155 Ion Balance ±20V (at the time of shipping from a factory) Ion Balance Adjustment Function No
Operating Pressure Range(MPa) 0.1::0.4 Input Voltage DC24V Discharge Electrode Pin Tungsten
Air Volume Details(m3/min) 0.055~0.155