DC Blower-type Static Eliminator ITI-02

DC Blower-type Static Eliminator ITI-02

Ion balance and quantity created are kept to a set level, eliminating performance drops due to dirt and always providing optimal static-charge elimination while greatly reducing maintenance frequency.

Part Number
ITI-02
Part NumberVolume DiscountDays to ShipIon Balance Input Voltage
9 Day(s) or more [±10V] ±10V (at the time of shipping from a factory)Included AC Adapter AC 100~240V

Loading...

  1. 1

Basic Information

Types Fan Shape Alarm Display Cleaning / Abnormality Additional Function Air Filters / Air Volume Adjustment / Abnormal Signal Output
Air Volume(m3/min) 3.0 Ion Balance Adjustment Function Automatic AC Adapter Provided
Cleaning Brush No Filter Provided Discharge Electrode Pin Special Low-Dust Alloy
Power Consumption(VA) 9 Air Speed(m/s) 3.7

Please check the type/dimensions/specifications of the part ITI-02 in the DC Blower-type Static Eliminator ITI-02 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)