(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lens for Fiber Optic Unit [E32] (Part Number)

Lens for Fiber Optic Unit [E32]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,822₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Lens dedicated to the fiber optic unit. Lens unit such as long-distance reflective, heat resistant, and variable spot are available.

Part Number
E39-F1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Detection head size (cylindrical)
(mm)
Accessory functionality (non-amplifier) Spot Dia.
(mm)
Applicable Sensors Overview Shape (beam) Free Cut Support Opening Angle
(°)
Material (detection head) Mounting Method Detection Distance details
(mm)

₹ 1,822.00

1 Piece(s) 5 Day(s) or more ----Cylindrical Column TypeBrass--40.1-Standard / Heat Resistantnull~20048.9-Two pcs. per set (50-fold intensity)φ4Applicable fiber E32 (M4 head transmissive type) fiberLong-distance lens unit--12Optical GlassM2.6X0.45-

Loading...

  1. 1

Basic Information

Type Lens of sensor