(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Lens dedicated to the fiber optic unit. Lens unit such as long-distance reflective, heat resistant, and variable spot are available.
Part Number |
---|
E39-F3C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size height (mm) | Head maximum size, depth (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Applicable Sensors | Overview | Shape (beam) | Free Cut Support | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,522.00 | 1 Piece(s) | Same day | - | Retro reflective | - | Small Spots | - | - | - | ~20 | - | - | - | Standard | -40~70 | - | - | Ø3.7 | - | φ4 | E32-C31 | Parallel spot type (lens unit + fiber unit) | Parallel light spot type | Not Applicable | - | Optical Glass | - | 20 |
Loading...
Type | Lens of sensor |
---|
Please check the type/dimensions/specifications of the part E39-F3C in the Lens for Fiber Optic Unit [E32] series.
Part Number |
---|
E39-F1-33 |
E39-F16 |
E39-F17 |
E39-F18 |
E39-F1V |
E39-F3R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size height (mm) | Head maximum size, depth (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Applicable Sensors | Overview | Shape (beam) | Free Cut Support | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,703.04 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | Cylindrical Column Type | Brass | - | - | - | - | - | Standard / Heat Resistant | null~200 | 6 | 11 | - | Two pcs. per set | φ4 | For E32-T51 | Long-distance lens unit | - | - | 12 | Optical Glass | Effective thread length 3.1 (M4 × 0.7) | - | ||
₹ 11,848.42 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | Amplifier Separation Type | - | - | - | - | - | -60~350 | - | - | - | - | - | - | - | - | - | 6 | - | - | - | ||
₹ 10,621.16 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | Amplifier Separation Type | - | - | - | - | - | -25~70 | - | - | - | - | ⌀ 0.3–1.6 | - | - | - | - | - | - | - | - | ||
₹ 4,993.00 | 1 Piece(s) |
Same day
Stock | Microscopic Object | [Transparent] Through Beam Type | - | - | Cylindrical Column Type | Aluminum | - | - | - | - | - | - | - | - | 30 | - | - | φ3 | Fiber unit (E32-CC200 / -CC200R2 / -C11N) | Long-range reflective type lens unit | - | - | - | Optical Glass | - | - | ||
₹ 6,642.31 | 1 Piece(s) | 5 Day(s) or more | - | [Transparent] Through Beam Type | - | - | - | - | - | ~2000 | - | 0.03 | - | - | -25~120 | - | - | - | - | φ4 | - | - | - | - | - | - | - | 2000 | ||
₹ 9,049.71 | 1 Piece(s) | 75 Day(s) or more | - | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | - | - | - | Amplifier Separation Type | - | - | - | [Retroreflective] Retro-Reflective | - | - | 4.4 | - | - | - | - | E32-C31 | Retro-reflective type, lens unit | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy