(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY] (Part Number)

Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· proximity sensor with separate amplifier that can easily do sensitivity adjustment of nonmagnetic metal detection.
· Nonmagnetic metal (aluminum, copper etc) detected.
· Small flat head (shape E2C-V3A).
· Fluoropolymer type for chemicals (form E2CY-C2AF) are also assorted.
· Easy sensitivity adjustment (one touch teaching).
· The detection margin is obvious at a glance. (LED level indicator light).

 
Part Number
E2CY-C2A 3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 7,083.89

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-810~2018-----IP67Sensor-----3StandardFluorine resin coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD112

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Detection Direction Front Surface Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part E2CY-C2A 3M in the Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY] series.

Product variants

Part Number
E2CY-C1R5A-1 3M
E2CY-SD11 2M
E2CY-V3A 3M
E2CY-X1R5A 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 7,057.00

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-5.410~2018-----IP67Sensor-----3StandardHigh-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD111.5

₹ 14,350.62

1 Piece(s) 5 Day(s) or more Square shape--Standard / Cold ResistancePolybutylene Terephthalate-Amplifier onlyM12-60.1~707030.1~4032.55.1~1010IEC / CEIP50Amplifier UnitDC12-24 VDCNPN Open CollectorNO/NC switchableBrown + V, black: control output, blue + 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-coreMounting bracket, timer included, self-diagnostic output function included, zero reset, and initial resetE2CY-X□/C□/V□-

₹ 7,083.89

1 Piece(s) 5 Day(s) or more Square shape~3Non-magnetic MetalStandardZinc[ABS Resin] Heat Resistant ABSAmplifier Separation Type--20.1~3025-----IP67Sensor-----3-High-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD113

₹ 7,083.89

1 Piece(s) 5 Day(s) or more Screw Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation TypeM5-10~2018-----IP67Sensor-----3StandardHigh-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD111.5