(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Precision Digital Type Amplifier Separation Proximity Sensor [E2C-EDA] (Part Number)

High Precision Digital Type Amplifier Separation Proximity Sensor [E2C-EDA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,885₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High precision sensitivity setting can be done easily in the proximity sensor with separate amplifier.
· Sensor head variation can be selected according the intended use. Adopt flexible cable for sensor head.
· It is not easily affected by ambient temperature change 0. 08%/°C temperature characteristic (ø5. 4 types).
· Easy & reliable detection setting of micron accuracy can be done (Teaching function).
· The detection margin can be confirmed (digital display).
· High precision positioning, discrimination inspection support. "FP (FinePositioning) function" that maximizes variation.

 
Part Number
E2C-EM02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 11,989.00

1 Piece(s) Same day Screw Type~2Magnetic MetalStandard / Cold ResistanceFront SurfaceBrass[ABS Resin] Heat Resistant ABSAmplifier Separation TypeM10-20.1~3022----IP67Sensor head----Connector model (special)2Vinyl (PVC)-insulated coaxial round cord, φ2.5, 1-corePreamplifier Mounting BracketsE2C-EDA□2

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Acquired Standards CE / IEC Connector pin arrangement -
Different Frequency Type Standard

Please check the type/dimensions/specifications of the part E2C-EM02 in the High Precision Digital Type Amplifier Separation Proximity Sensor [E2C-EDA] series.

Product variants

Part Number
E2C-ED01
E2C-EDA11 2M
E2C-EDA21 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 11,970.00

1 Piece(s) Same day

Stock

Cylindrical Column Type~1Magnetic MetalStandard / Mini Type / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS304)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-5.410~2018----IP67Sensor head----Connector model (special)-Vinyl (PVC)-insulated coaxial round cord, φ2.5, 1-corePreamplifier Mounting BracketsE2C-EDA□1

₹ 9,885.00

1 Piece(s) Same day

Stock

Square shape--Standard / Cold Resistance-Polybutylene Terephthalate-Amplifier only--70.1~78.530.1~40325.1~1010IP50Amplifier UnitDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO/NC switchablePre-wired model2Vinyl (PVC)-insulated round cord, φ4, 4-coreTwin output, area output, disconnection detection, differential detection, mutual interference preventionE2C-ED□/EM□/EV□-

₹ 10,309.00

1 Piece(s) Same day

Stock

Square shape--Standard / Cold Resistance-Polybutylene Terephthalate-Amplifier only--70.1~78.530.1~40325.1~1010IP50Amplifier UnitDirect Current 3-Wire Type12-24 VDCNPN Open CollectorNO/NC switchablePre-wired model2Vinyl (PVC)-insulated round cord, φ4, 4-coreExternal input, remote setting, differential detection, mutual interference preventionE2C-ED□/EM□/EV□-