(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX1035 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 210.00 | 1 Piece(s) | 5 Day(s) | Standard Type | 5.2 | 12.6 | 6.9 | 6.3 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 1.0 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part EE-SX1035 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.
Part Number |
---|
EE-SJ3-D |
EE-SJ5-B |
EE-SX1018 |
EE-SX1041 |
EE-SX1042 |
EE-SX1046 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 426.00 | 1 Piece(s) |
Same day
Stock | Standard Type | 3.4 | 13.6 | 6.2 | 10.4 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | 2.1×0.2 | - | - | - | - | - | - | - | - | ||
₹ 503.38 | 10 Piece(s) | 5 Day(s) or more | Standard Type | 5 | 15.4 | 10.4 | 6.2 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | - | - | - | - | - | - | - | - | - | ||
₹ 215.62 | 1 Piece(s) | 5 Day(s) or more | Standard Type | 2 | 8 | 4 | 6 | Through-beam | Infrared light | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 166.00 | 1 Piece(s) | 5 Day(s) or more | Standard Type | 5 | 14 | 6 | 12.7 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 153.00 | 1 Piece(s) | 14 Day(s) or more | Standard Type | 5 | 14 | 5 | 14.7 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 250.00 | 1 Piece(s) | 8 Day(s) | Standard Type | 3 | 10.3 | 5.2 | 6.5 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - |