(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
Part Number |
---|
EE-SX1070 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 125.00 | 1 Piece(s) | Same day | Standard Type | 8 | 17.7 | 12 | 6 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part EE-SX1070 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.
Part Number |
---|
EE-SJ3-D |
EE-SJ5-B |
EE-SX1018 |
EE-SX1071 |
EE-SX1088 |
EE-SX1103 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Detection method | Luminescence Method | Operation mode | Output mode | Connection method | Indicator Light Mode | Slit hole/width (mm) | Standard detected subject (mm) | Cable specification | Cable length (mm) | Groove depth (mm) | Mounting format | Between amplifiers (mm) | Applicable pipe (φ) | Details type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 426.00 | 1 Piece(s) |
Same day
Stock | Standard Type | 3.4 | 13.6 | 6.2 | 10.4 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | 2.1×0.2 | - | - | - | - | - | - | - | - | ||
₹ 503.38 | 10 Piece(s) | 5 Day(s) or more | Standard Type | 5 | 15.4 | 10.4 | 6.2 | Through Beam Type (Groove Type) | - | - | Photo/transistor output | PCB Terminals | - | - | - | - | - | - | - | - | - | - | ||
₹ 215.62 | 1 Piece(s) | 5 Day(s) or more | Standard Type | 2 | 8 | 4 | 6 | Through-beam | Infrared light | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 320.00 | 1 Piece(s) | 5 Day(s) or more | Standard Type | 3.4 | 13.6 | 10.4 | 6.2 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 210.00 | 1 Piece(s) | 5 Day(s) | Standard Type | 3.4 | 25 | 6 | 10 | Through-beam | - | - | Phototransistor output | PCB Terminal / connector | - | 0.5 | - | - | - | - | - | - | - | - | ||
₹ 110.00 | 1 Piece(s) |
Same day
Stock | Standard Type | 2 | 5 | 4.2 | 5.2 | Through-beam | - | - | Phototransistor output | PCB Terminal | - | 0.4 | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy