(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Photo/Micro Sensor for Built-In Equipment [EE-□] (Part Number)

Photo/Micro Sensor for Built-In Equipment [EE-□]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      67₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photo/Micro Sensor for Built-In Equipment
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard,and U type
● Detection Distance Minimum / Maximum (mm.): 2 and 14
● Connection Method : Connector and PCB Terminal
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX1025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

₹ 142.00

1 Piece(s) 5 Day(s) or more Standard Type2.89.35.44Through-beam--Phototransistor outputPCB Terminal-1.4×0.5--------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EE-SX1025 in the Photo/Micro Sensor for Built-In Equipment [EE-□] series.

Product variants

Part Number
EE-SJ3-D
EE-SJ5-B
EE-SX1018
EE-SX1035
EE-SX1041
EE-SX1042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection Distance
(mm)
Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

₹ 426.00

1 Piece(s) Same day

Stock

Standard Type3.413.66.210.4Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals-2.1×0.2--------

₹ 503.38

10 Piece(s) 5 Day(s) or more Standard Type515.410.46.2Through Beam Type (Groove Type)--Photo/transistor outputPCB Terminals----------

₹ 215.62

1 Piece(s) 5 Day(s) or more Standard Type2846Through-beamInfrared light-Phototransistor outputPCB Terminal-0.5--------

₹ 210.00

1 Piece(s) 5 Day(s) Standard Type5.212.66.96.3Through-beam--Phototransistor outputPCB Terminal-1.0--------

₹ 166.00

1 Piece(s) 5 Day(s) or more Standard Type514612.7Through-beam--Phototransistor outputPCB Terminal-0.5--------

₹ 153.00

1 Piece(s) 14 Day(s) or more Standard Type514514.7Through-beam--Phototransistor outputPCB Terminal-0.5--------
X
whatsapp-qr whatsapp-icon