(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Simple Fiber Amplifier Unit [E3X-SD/NA] (Part Number)

Simple Fiber Amplifier Unit [E3X-SD/NA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Giga-power light emitting element [GIGA RAY] mounted, and reached industry's highest level of power and accuracy

[Features]
· Simple and inexpensive fiber amplifier.
· Introductory cost reduced to standard price of 8,800 yen
· Adopt 1 key 1 function as it is easy to use.
· Stable detection of low reflection specimens and large size specimens with consuming power of the class highest level (GIGARAY powered by)*E3X-NA □□excluding V series

Part Number
E3X-SD51 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

₹ 4,594.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Standard / Cold Resistance-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----

Loading...

  1. 1

Basic Information

Case Material Polybutylene Terephthalate Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3X-SD51 2M in the Simple Fiber Amplifier Unit [E3X-SD/NA] series.

Product variants

Part Number
E3X-NA11V 2M
E3X-NA14V
E3X-NA21 2M
E3X-NA41 2M
E3X-SD7
E3X-SD9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Detected Objects Detection Method Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Output Mode Operation Mode Connection Method Cable length
(m)
Timer Accessory functionality (non-amplifier) Response time (standard mode)
(ms)
Shape (amplifier) Material (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

₹ 17,205.96

1 Piece(s) 5 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP66NPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay timer (40 ms)-2Square shapePolybutylene Terephthalate-Water-resistant type---

₹ 13,873.61

1 Piece(s) 7 Day(s) [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~45IP66NPN open-collectorLight ON/Dark-ON (selectable)Connector (M8)---2Square shapePolybutylene Terephthalate-Water-resistant type1 Output--

₹ 9,144.40

1 Piece(s) 5 Day(s) or more [Fiber Unit] Fiber Sensor--[Red] Red 4-element type light emitting diode-----25~55IP50--Pre-wired2--0.2-------

₹ 8,000.55

1 Piece(s) 5 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay timer (40 ms)Bar & volume settings2Square shapePolybutylene Terephthalate-----

₹ 7,929.95

1 Piece(s) 5 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam Type[Red] Red light emitting diode[Square] Square shapeAmplifier only-Cold Resistance / Standard-25~55IP50NPN open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)-With no timerDigital display and direct key settings2Square shapePolybutylene Terephthalate-----

₹ 7,929.95

1 Piece(s) 55 Day(s) or more [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)--[Red] Red light emitting diode-Amplifier only~200Standard-25~55IP50PNP open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)---0.2Square shape-Compatible Connector (E3X-CN11, E3X-CN12)Simple fiber sensor (digital display, direct key setting) connector type1 OutputDIN rail or optional bracket (type E39-L143)180