(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Giga-power light emitting element [GIGA RAY] mounted, and reached industry's highest level of power and accuracy
[Features]
· Simple and inexpensive fiber amplifier.
· Introductory cost reduced to standard price of 8,800 yen
· Adopt 1 key 1 function as it is easy to use.
· Stable detection of low reflection specimens and large size specimens with consuming power of the class highest level (GIGARAY powered by)*E3X-NA □□excluding V series
Part Number |
---|
E3X-SD21 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,000.55 | 1 Piece(s) | 5 Day(s) or more | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Standard / Cold Resistance | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - |
Loading...
Case Material | Polybutylene Terephthalate | Ambient Operating Temperature(%) | 35::85 | Power Supply Voltage(V) | 12-24 V DC |
---|
Please check the type/dimensions/specifications of the part E3X-SD21 2M in the Simple Fiber Amplifier Unit [E3X-SD/NA] series.
Part Number |
---|
E3X-NA14V |
E3X-NA21 2M |
E3X-NA41 2M |
E3X-SD21 5M |
E3X-SD51 2M |
E3X-SD7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Accessory functionality (non-amplifier) | Response time (standard mode) (ms) | Shape (amplifier) | Material (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,873.61 | 1 Piece(s) | 7 Day(s) | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Cold Resistance / Standard | -25~45 | IP66 | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (M8) | - | - | - | 2 | Square shape | Polybutylene Terephthalate | - | Water-resistant type | 1 Output | - | - | ||
₹ 9,144.40 | 1 Piece(s) | 5 Day(s) or more | [Fiber Unit] Fiber Sensor | - | - | [Red] Red 4-element type light emitting diode | - | - | - | - | -25~55 | IP50 | - | - | Pre-wired | 2 | - | - | 0.2 | - | - | - | - | - | - | - | ||
₹ 8,000.55 | 1 Piece(s) | 5 Day(s) or more | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Cold Resistance / Standard | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay timer (40 ms) | Bar & volume settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
₹ 8,357.00 | 1 Piece(s) | 5 Day(s) or more | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Cold Resistance / Standard | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
₹ 4,594.00 | 1 Piece(s) |
Same day
Stock | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Cold Resistance / Standard | -25~55 | IP50 | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - | ||
₹ 7,929.95 | 1 Piece(s) | 5 Day(s) or more | [Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | Amplifier only | - | Cold Resistance / Standard | -25~55 | IP50 | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | With no timer | Digital display and direct key settings | 2 | Square shape | Polybutylene Terephthalate | - | - | - | - | - |