(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Fiber Sensor Value Pack [E3X-V]

Fiber Sensor Value Pack [E3X-V]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For small workpiece is detection, fiber sensor value pack

 
Part Number
E3X-VD21 2M
E3X-VT21 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Head maximum size, depth
(mm)
Detection head size (screw type)
(mm)
Spot Dia.
(mm)
Numbers of beam channel Material (detection head) Detection Distance details
(mm)

₹ 11,524.91

1 Piece(s) 5 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use~200-[Retroreflective] Retro-Reflective17M6φ42Zinc Die-Casting180

₹ 11,524.91

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections Separated~10001-14M4--Brass Nickel Plated560

Loading...

  1. 1

Basic Information

Type Fiber Unit Detected Objects Opaque Objects / Microscopic Object Beam Shape Standard
Light Source Red light emitting diode Head Shape Screw Type Amplifier Installation Type Amplifier Separation Type
Smallest Detected Subject(Ø) 0.005 Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55
Ambient Operating Temperature(%) 35::85 Protection Structure IP50 Fiber core material Acrylic Resin
Fiber cable types Flexible Fiber jacket material Vinyl Chloride Bending Radius(mm) 1
Power Supply Voltage(V) 12-24 V DC Output Mode NPN open-collector Operation Mode Light ON/Dark-ON (selectable)
Connection Method Pre-wired Cable length(m) 2 Accessories (dedicated reflective plate, etc.) E39-L143
Free Cut Support Acceptable Mounting Method Mounting Hardware
X
whatsapp-qr whatsapp-icon