(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Fiber unit to fulfill various needs
Part Number |
---|
E32-D15YR 2M |
E32-D15ZR 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Head Shape | Amplifier Installation Type | Detection Distance (mm) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Bending Radius (mm) | Product type | Detection head size (screw type) (mm) | Detection head size (cylindrical) (mm) | Fiber Length (m) | Shape (beam) | Specifications | Detection Distance details (mm) | Optical axis diameter (minimum sensing object) | Detection direction | Sleeve size | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,668.00 | 1 Piece(s) | Available | 6 Day(s) or more | Opaque Objects | Retro reflective | [Square] Flat Type | Amplifier Separation Type | 100 | 0.005 | - | Standard | -40~70 | 1 | - | - | - | 2 | - | Standard size | 100 | - | - | - | Flexible fiber | |
₹ 10,668.00 | 1 Piece(s) | 6 Day(s) or more | Opaque Objects | Retro reflective | [Square] Flat Type | Amplifier Separation Type | 100 | 0.005 | - | Standard | -40~70 | 1 | - | - | - | 2 | - | Standard size | 100 | - | - | - | Flexible fiber |
Loading...
Type | Fiber Unit |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy