(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Optic Unit [E32] (Part Number)

Fiber Optic Unit [E32]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber unit to fulfill various needs

Part Number
E32-T24 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

₹ 11,940.82

1 Piece(s) 5 Day(s) or more Opaque Objects[Transparent] Through Beam TypeCylindrical Column TypeAmplifier Separation Type1300.005-Standard-40~7010--φ12--130----

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-T24 2M in the Fiber Optic Unit [E32] series.

Product variants

Part Number
E32-A04-1 2M
E32-A08 2M
E32-A08H2 2M
E32-T24E 2M
E32-T24R 2M
E32-T24S 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

₹ 27,751.25

1 Piece(s) 5 Day(s) or more Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

₹ 17,324.47

1 Piece(s) 20 Day(s) or more Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeStandard-40~7025---2--20----

₹ 70,773.05

1 Piece(s) 93 Day(s) or more Opaque ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeHeat Resistant-40~30025---2--10~20----

₹ 11,955.60

1 Piece(s) 5 Day(s) or more Opaque Objects[Transparent] Through Beam TypeCylindrical Column TypeAmplifier Separation Type2500.005-Standard-40~7010--φ2.52--2500.5-φ0.81×L15-

₹ 16,754.84

1 Piece(s) 5 Day(s) or more -[Transparent] Through Beam TypeCylindrical Column TypeAmplifier Separation Type1000.005-Standard-40~701--φ12---0.5--Flexible fiber

₹ 8,536.00

1 Piece(s) Same day

Stock

Opaque Objects[Transparent] Through Beam TypeCylindrical Column TypeAmplifier Separation Type26000.1-Standard-40~7010-φ3.5-2--26001.7---
X
whatsapp-qr whatsapp-icon