(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fiber Optic Unit [E32] (Part Number)

Fiber Optic Unit [E32]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber unit to fulfill various needs

Part Number
E32-T25XR 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

₹ 5,613.00

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type2500.005-Standard-40~701---2--2500.5--Flexible fiber

Loading...

  1. 1
 

Basic Information

Type Fiber Unit

Please check the type/dimensions/specifications of the part E32-T25XR 2M in the Fiber Optic Unit [E32] series.

Product variants

Part Number
E32-A04-1 2M
E32-A08 2M
E32-A08H2 2M
E32-T25Y 2M
E32-T25YR 2M
E32-T25Z 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Head Shape Amplifier Installation Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Bending Radius
(mm)
Product type Detection head size (screw type)
(mm)
Detection head size (cylindrical)
(mm)
Fiber Length
(m)
Shape (beam) Specifications Detection Distance details
(mm)
Optical axis diameter (minimum sensing object) Detection direction Sleeve size Note

₹ 27,751.25

1 Piece(s) 5 Day(s) or more Wafer[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type6800.1-Standard-40~7010---2--6801.2---

₹ 17,324.47

1 Piece(s) 5 Day(s) or more Transparent ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeStandard-40~7025---2--20----

₹ 70,773.05

1 Piece(s) 93 Day(s) or more Opaque ObjectsRetro reflective[Square] Square shapeAmplifier Separation Type10~20-Limited Reflective TypeHeat Resistant-40~30025---2--10~20----

₹ 7,348.33

1 Piece(s) 5 Day(s) Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type---Standard-----2-------

₹ 10,832.09

1 Piece(s) 5 Day(s) or more Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type1000.005-Standard-40~701---2--50---Flexible fiber

₹ 7,345.32

1 Piece(s) 75 Day(s) Opaque Objects[Transparent] Through Beam Type[Square] Flat TypeAmplifier Separation Type500.005-Standard-40~70-Flat type--2--50-Flat view--