(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
HabaSYNC AT10 Type Tooth-Sided Fabric Coated

HabaSYNC AT10 Type Tooth-Sided Fabric Coated
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metric pitch special trapezoidal tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque. Tooth surfaces are coated with polyamide woven fabric, which prevents engagement interference and increases quietness.

 
Part Number
AT10S01PU-[60-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-C
AT10S01PU-[60-9999/1]-[15,​20,​25,​40,​50,​75,​100,​150]-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Shape Belt Nominal Width
(mm)
Number of Teeth

-

1 Piece(s) 12 Day(s) or more 10Open End15 ~ 15060 ~ 9999

-

1 Piece(s) 12 Day(s) or more 10Closed End15 ~ 15060 ~ 9999

Loading...

  1. 1

Basic Information

Properties Tooth Surface Cloth Lined Belt Shape, Type AT10 Belt Material Polyurethane Belt
Core Wire Material Steel Cord Belt Type Trapezoid Tooth Profile AT Type
X
whatsapp-qr whatsapp-icon