(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HabaFLOW Food Conveyor Belt FNT-5MRWH-P1

HabaFLOW Food Conveyor Belt FNT-5MRWH-P1
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

HabaFLOW Food Conveyor Belt FNT-5PC
This conveyor belt is specifically designed for use in the food industry and offers a wide range of sizes to choose from.
[Feature]
● Belt Width (mm.) : The size is configurable between 10 to 600 mm., and the minimum length can be increased by increments 1 mm.
● Thickness (mm.): 1.3
● Belt Length(mm.) : The size is configurable between 690 to 9999 mm., and the minimum length can be increased by increments 1 mm.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15
● Color: White
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

Part Number
FNT-5MRWH-P1 [10-600/1]X[690-9999/1] E
FNT-5MRWH-P1 [10-600/1]X[690-9999/1] E [5MG,​5W-2,​7MG,​10MW,​10MWL,​10SWL,​OH]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Length
(mm)

-

1 Piece(s) 13 Day(s) or more 1010 ~ 600No690 ~ 9999

-

1 Piece(s) 13 Day(s) or more 1010 ~ 6005W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Length
(mm)

Loading...

  1. 1

Basic Information

Belt Specifications Food Compatible Surface Cover Color White Surface Cover Material Polyamide / Cotton Mixture
Surface Cover Shape Woven Fabric Endless Type Finger Tension Member Material Polyamide / Cotton Mixture
No. of Plies 2 Ply

Frequently asked question (FAQ)

Question: What is the standard for use with foodstuffs?
Answer: The product has excellent mold release properties for all types of sticky foods and also has high chemical resistance to the latest cleaning agents. Our belt products not only have excellent performance and long life, but are also fully compliant with Food Sanitation Act of Japan, the EU Regulations, and the US Food and Drug Administration (FDA).
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list