(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small, Adjustable Shock Absorber (Part Number)

Small, Adjustable Shock Absorber
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.

Product Description

Standard shock absorber with wide application range *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(LR) OEM0.1 to 1.0, SAC0.1 to 0.5 series

 

(LR) OEM1.25 series

Part Number
ECOOEM1.0MFB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Full length A
(mm)
Equivalent Mass
(kgf)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)

₹ 7,257.00

1 Piece(s) 5 Day(s) or more 25M252574Multi-orifice14350044402615251166

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Maximum Collision Velocity(m/s) 3.3 Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) 5 Operating Temperature Range(°C) -10:: +80