(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Sensor to efficiently detect threat to PET bottles.
· It is a new detection method independent of bottle shape, position, contents.
· Function automatically compensates effects of soiling and temperature (E3ZM-BT excluded).
· Assorted volume adjustments are available (form E3ZM-BT).
· PET / Detects various transparent objects such as resin and glass
Part Number |
---|
E3ZM-B81T 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Output Mode | Connection Method | Cable length (m) | Accessories (dedicated reflective plate, etc.) | Overview | Specifications | Detection Distance details (mm) | Sensor function |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,334.71 | 1 Piece(s) | 5 Day(s) or more | Transparent Objects | Wetted Type | ~500 | Standard | -25~55 | PNP open-collector | Pre-wired | 2 | - | PET bottle detection sensor | With MSR function | 500 | Volume adjustment type |
Loading...
Type | Photoelectric sensor | Light Axis Arrangement Type | Use of Emitting and Receiving Integrated Reflection Plate | Beam Shape | Standard |
---|---|---|---|---|---|
Light Source | Red light emitting diode | Head Shape | Square shape | Case Material | SUS316L |
Amplifier Installation Type | Amplifier Built-in Type | Standard Detected Subject(Ø) | 65 | Reflection type detection method | Retro-Reflective Shape (With MSR Function) |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 | Head maximum size width(mm) | 21 |
Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 31 | Power Supply Voltage(V) | 10-30 V DC |
Operation Mode | Light ON/Dark-ON (selectable) | Response time (standard mode)(ms) | 1 | Strength (tightening)(N·m) | 0.5 or less (M3 screws) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy